AD9200

PRODUCTION

10-Bit, 20 MSPS, 80 mW CMOS A/D Converter

Viewing:

Overview

  • CMOS 10-Bit, 20 MSPS Sampling A/D Converter
  • Pin-Compatible with AD876
  • Power Dissipation: 80 mW (3 V Supply)
  • Operation Between 2.7 V and 5.5 V Supply
  • Differential Nonlinearity: 0.5 LSB
  • Power-Down (Sleep) Mode
  • Three-State Outputs
  • See datasheet for additional features

AD9200
10-Bit, 20 MSPS, 80 mW CMOS A/D Converter
AD9200 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed