AD9051
PRODUCTION10-Bit, 60 MSPS A/D Converter
- Part Models
- 4
- 1ku List Price
- Starting From $13.01
Part Details
- 60 MSPS Sampling Rate
- 9.3 Effective Number of Bits at fin =10.3 MHz
- 250 mW Total Power at 60 MSPS
- Selectable Input Bandwidth of 50 MHz or 130 MHz
- On-Chip T/H and Voltage Reference
- Single 5 V Supply Voltage
- 5 V or 3 V Logic I/O Compatible
- Input Range and Output Coding Options Available
The AD9051 is a complete 10-bit monolithic sampling analog-to- digital converter (ADC) with an onboard track-and-hold and reference. The unit is designed for low cost, high performance applications and requires only +5 V and an encode clock to achieve 60 MSPS sample rates with 10-bit resolution.
The encode clock is TTL compatible and the digital outputs are CMOS; both can operate with 5 V/3 V logic. The two-step architecture used in the AD9051 is optimized to provide the best dynamic performance available while maintaining low power consumption.
A 2.5 V reference is included onboard, or the user can provide an external reference voltage for gain control or matching of multiple devices. Fabricated on a state-of-the-art BiCMOS process, the AD9051 is packaged in a space saving surface mount package (SSOP)and is specified over the industrial temperature range (–40 °C to +85 °C).
APPLICATIONS
- Medical Imaging
- Digital Communications
- Professional Video
- Instrumentation
- Set-Top Box
Documentation
Data Sheet 1
Application Note 9
Technical Articles 3
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9051BRSZ | 28 ld SSOP | ||
AD9051BRSZ-2V | 28 ld SSOP | ||
AD9051BRSZRL | 28 ld SSOP | ||
AD9051BRSZRL-2V | 28 ld SSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 19, 2010 - 10_0335 AD9051 Dynamic Performance Spec Change |
||
AD9051BRSZ | PRODUCTION | |
AD9051BRSZ-2V | PRODUCTION | |
AD9051BRSZRL | PRODUCTION | |
AD9051BRSZRL-2V | PRODUCTION | |
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
AD9051BRSZ | PRODUCTION | |
AD9051BRSZ-2V | PRODUCTION | |
AD9051BRSZRL | PRODUCTION | |
AD9051BRSZRL-2V | PRODUCTION | |
Oct 28, 2009 - 08_0008 Qualification of 8" 0.6um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
AD9051BRSZ | PRODUCTION | |
AD9051BRSZ-2V | PRODUCTION | |
AD9051BRSZRL | PRODUCTION | |
AD9051BRSZRL-2V | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool