AD8561

PRODUCTION

Ultrafast 7 ns Single Supply Comparator

Viewing:

Part Details

  • 7 ns propagation delay at 5 V
  • Single supply operation: 3 V to 10 V
  • Low power
  • Latch function
  • TSSOP packages
AD8561
Ultrafast 7 ns Single Supply Comparator
AD8561 Pin Configuration AD8561 Pin Configuration AD8561 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8561

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed