AD8396

PRE-RELEASE

Low Power, High Output Current, Dual-Port ADSL/ADSL2+ Line Driver

Viewing:

Overview

  • 2 differential DSL channels comprised of current feedback, high output current amplifiers
  • Integrated feedback and gain resistors
  • Integrated biasing network
  • Ideal for use as ADSL/ADSL2+ dual-channel Central Office (CO) line drivers
  • Low power consumption - Please see data sheet for additional information.
  • High output voltage and current drive
    43.4 V p-p differential output voltage
  • Low distortion
    −66 dBc typical MTPR @ 20.4 dBm, 26 kHz to 2.2 MHz
  • High speed: 170 V/μs differential slew rate

The AD8396 is comprised of four high output current, low power consumption operational amplifiers. It is particularly well suited for the CO driver interface in digital subscriber line systems, such as ADSL and ADSL2+. The driver can deliver 20.4 dBm to a line while compensating for losses due to hybrid insertion and back-termination resistors.

The low power consumption, high output current, high output voltage swing, and robust thermal packaging enable the AD8396 to be used as the CO line driver in ADSL and other xDSL systems.

The AD8396 is available in a 4 mm × 4 mm 16-lead LFCSP.

Applications

  • ADSL/ADSL2+ CO line drivers

AD8396
Low Power, High Output Current, Dual-Port ADSL/ADSL2+ Line Driver
AD8396-pcl AD8396-cd
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed