AD8384

Obsolete

10-Bit, 6-Channel Decimating LCD DecDriver® with Level Shifters

Viewing:

Overview

  • High accuracy, high resolution voltage outputs
    10-bit input resolution
    Laser trimmed outputs
  • Fast settling, high voltage drive
    30 ns settling time to 0.25% into a 150 pF load
    Slew rate 460 V/µs
  • Outputs to within 1.3 V of supply rails
  • High update rates
  • Fast, 100 Ms/s 10-bit input data update rate
  • 18 V level shifters for panel
    timing signals
  • Voltage controlled video reference (brightness), offset, and full-scale (contrast) output levels
  • Flexible logic
  • STSQ/XFR allow parallel AD8384 operation
  • INV bit reverses polarity of video signal
  • Output short-circuit protection
  • 3.3 V logic, 9 V to 18 V analog supplies
AD8384
10-Bit, 6-Channel Decimating LCD DecDriver® with Level Shifters
AD8384-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8384 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed