AD8383

Obsolete

Low Cost 10-Bit, 6-Channel Output Decimating LCD DecDriver®

Viewing:

Overview

  • High Voltage Drive to within 1.3V of  Supply Rails
  • Output Short Circuit Protection
  • High Update Rates
  • Fast, 100 Ms/s, 10-Bit Input Data Update Rate
  • Low Static Power Dissipation: 0.7W
    Includes STBY Function
  • Voltage Controlled Video Reference (Brightness) and Full-Scale (Contrast) Output Levels
  • INV Bit Reverses Polarity of Video Signal
  • 3.3V Logic, 9V to 18V Analog Supplies
  • High Accuracy Voltage Outputs
  • Laser Trimming Eliminates the Need for Adjustments
  • Flexible Logic
  • STSQ/XFR Allow Parallel AD8383 Operation at Various Resolutions

AD8383
Low Cost 10-Bit, 6-Channel Output Decimating LCD DecDriver®
AD8383-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8383 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed