AD8324

PRODUCTION

3.3 V DOCSIS 2.0 Upstream Cable Line Driver

Viewing:

Overview

  • Supports DOCSIS 2.0 and EuroDOCSIS specifications for reverse path transmission systems
  • Gain programmable in 1 dB steps over a 59 dB range
  • Low distortion at 61 dBmV output
    • −59 dBc SFDR at 21 MHz
    • −54 dBc SFDR at 65 MHz
  • Output noise level at minimum gain 1.3 nV/√Hz
  • Maintains 75 Ω output impedance in transmit-enable and transmit-disable condition
  • Upper bandwidth of 100 MHz (full gain range)
  • 3.3 V supply operation
  • Supports SPI® interfaces
AD8324
3.3 V DOCSIS 2.0 Upstream Cable Line Driver
AD8324-fbl AD8324 Pin Configuration AD8324 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed