AD8306S

RECOMMENDED FOR NEW DESIGNS

Aerospace 5 - 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier

Viewing:

Overview

  • ±0.4 dB RSSI Linearity up to 200 MHz
  • 100 dB Dynamic Range: −91 dBV to +9 dBV
  • Stable RSSI Scaling Over Temperature and Supplies: 20 mV/dB Slope, –95 dBm Intercept
  • Complete, Fully Calibrated Log-Limiting IF Amplifier
  • Fully Differential Inputs, RIN = 1 kΩ, CIN = 2.5 pF
  • Single Supply of +2.7 V to +6.5 V at 16 mA Typical
AD8306S
Aerospace 5 - 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier
AD8306S Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8306S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed