AD8205

PRODUCTION

Single Supply 42 V System Difference Amplifier

Viewing:

Part Details

  • Ideal for current shunt applications
  • High Common-mode voltage range
    −2 V to +65 V operating
    −25 V to +75 V survival
  • Gain = 50 V/V
  • Wide operating temperature range
    −40°C to +125°C: Y and W grade
    −40°C to +150°C: H grade
  • Bidirectional operation
  • Available in 8-Lead SOIC.
  • EXCELLENT AC AND DC 
    PERFORMANCE
    15 µV/°C offset drift
    30 ppm/°C gain drift
    80 dB CMRR dc to 20 kHz
  • Qualified for Automotive Applications
AD8205
Single Supply 42 V System Difference Amplifier
AD8205-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8411A RECOMMENDED FOR NEW DESIGNS −2 V to 70 V Wide Input Voltage Range, 2.7 MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 50 V/V
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8205

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed