AD7869

NOT RECOMMENDED FOR NEW DESIGNS

CMOS, Complete 14-Bit Analog I/O System

Viewing:

Part Details

  • Complete 14-Bit l/O System, Comprising
    14-Bit ADC with Track/Hold Amplifier 83 kHz Throughput Rate
    14-Bit DAC with Output Amplifier 3.5 ms Settling Time
    On-Chip Voltage Reference
  • Operates from ±5 V Supplies
  • Low Power—130 mW typ
  • Small 0.3" Wide DIP
AD7869
CMOS, Complete 14-Bit Analog I/O System
AD7934-6 Pin Configuration AD7934-6 Functional Block Diagram