AD7845
NOT RECOMMENDED FOR NEW DESIGNSComplete 12-Bit CMOS Multiplying DAC
- Part Models
- 17
- 1ku List Price
- Starting From $12.50
Part Details
- 12-Bit CMOS MDAC with Output Amplifier
- 4-Quadrant Multiplication
- Low Power LC2MOS
- Guaranteed Monotonic (Tmin to Tmax)
- Space-Saving 0.3" DIPS and 24- or 28- Terminal Surface Mount Packages
- Application Resistors On Chip for Gain Ranging, etc.
The AD7845 is the industry's first 4-quadrant multiplying D/A converter with an on-chip amplifier. It is fabricated on the LC2MOS process, which allows precision linear components and digital circuitry to be implemented on the same chip.
The 12 data inputs drive latches which are controlled by standard CS and WR signals, making microprocessor interfacing simple. For stand-alone operation, the CS and WR inputs can be tied to ground, making all latches transparent. All digital inputs are TTL and 5 V CMOS compatible.
The output amplifier can supply ±10 V into a 2k(ohm) load. It is internally compensated, and its input offset voltage is low due to laser trimming at wafer level. For normal operation, RFB is tied to VOUT, but the user may alternatively choose RA, RB or RC to scale the output voltage range.
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7845AQ | 24 ld CerDIP(300 Mil) | ||
AD7845ARZ | 24 ld SOIC - Wide | ||
AD7845BQ | 24 ld CerDIP(300 Mil) | ||
AD7845BRZ | 24 ld SOIC - Wide | ||
AD7845JNZ | 24 ld PDIP | ||
AD7845JPZ | 28 ld PLCC | ||
AD7845JPZ-REEL | 28 ld PLCC | ||
AD7845JRZ | 24 ld SOIC - Wide | ||
AD7845JRZ-REEL | SOIC 300 MIL | ||
AD7845KPZ | 28 ld PLCC | ||
AD7845KRZ | 24 ld SOIC - Wide | ||
AD7845KRZ-REEL | 24 ld SOIC - Wide | ||
AD7845SE/883B | 28 ld LCC | ||
AD7845SQ | 24 ld CerDIP(300 Mil) | ||
AD7845SQ/883B | 24 ld CerDIP(300 Mil) | ||
AD7845TQ | 24 ld CerDIP(300 Mil) | ||
AD7845TQ/883B | 24 ld CerDIP(300 Mil) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD7845AQ | ||
AD7845BQ | ||
AD7845SQ | PRODUCTION | |
AD7845SQ/883B | PRODUCTION | |
AD7845TQ | PRODUCTION | |
AD7845TQ/883B | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD7845AQ | ||
AD7845BQ | ||
AD7845SE/883B | PRODUCTION | |
AD7845SQ | PRODUCTION | |
AD7845SQ/883B | PRODUCTION | |
AD7845TQ | PRODUCTION | |
AD7845TQ/883B | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD7845AQ | ||
AD7845BQ | ||
AD7845SE/883B | PRODUCTION | |
AD7845SQ | PRODUCTION | |
AD7845SQ/883B | PRODUCTION | |
AD7845TQ | PRODUCTION | |
AD7845TQ/883B | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7845AQ | ||
AD7845ARZ | PRODUCTION | |
AD7845BQ | ||
AD7845BRZ | PRODUCTION | |
AD7845JNZ | PRODUCTION | |
AD7845JPZ | PRODUCTION | |
AD7845JPZ-REEL | PRODUCTION | |
AD7845JRZ | PRODUCTION | |
AD7845KPZ | PRODUCTION | |
AD7845KRZ | PRODUCTION | |
AD7845KRZ-REEL | PRODUCTION | |
AD7845SE/883B | PRODUCTION | |
AD7845SQ | PRODUCTION | |
AD7845SQ/883B | PRODUCTION | |
AD7845TQ/883B | PRODUCTION | |
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD7845ARZ | PRODUCTION | |
AD7845BRZ | PRODUCTION | |
AD7845JRZ | PRODUCTION | |
AD7845KRZ | PRODUCTION | |
AD7845KRZ-REEL | PRODUCTION | |
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7845JNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7845JNZ | PRODUCTION | |
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD7845SE/883B | PRODUCTION | |
AD7845SQ/883B | PRODUCTION | |
AD7845TQ/883B | PRODUCTION | |
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
AD7845SE/883B | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool