AD7805

PRODUCTION

+3.3 V to +5 V Quad/Octal 10-Bit DAC

Viewing:

Overview

  • Four 10-Bit DACs in One Package
  • Serial and Parallel Loading Facilities Available
    AD7804 Quad 10-Bit Serial Loading
    AD7805 Quad 10-Bit Parallel Loading
    AD7808 Octal 10-Bit Serial Loading
    AD7809 Octal 10-Bit Parallel Loading
  • +3.3 V to +5 V Operation
  • Power-Down Mode
  • Power-On Reset
  • Standby Mode (All DACs/Individual DACs)
  • Low Power All CMOS Construction
  • 10-Bit Resolution
  • Double Buffered DAC Registers
  • Dual External Reference Capability

The AD7804/AD7808 are quad/octal 10-bit digital-to-analog converters, with serial load capabilities, while the AD7805/AD7809 are quad/octal 10-bit digital-to-analog converters with parallel load capabilities. These parts operate from a +3.3 V to +5 V (10%) power supply and incorporates an on-chip reference. These DACs provide output signals in the form of VBIAS VSWING. VSWING is derived internally from VBIAS. On-chip control registers include a system control register and channel control registers. The system control register has control over all DACs in the package. The channel control registers allow individual control of DACs. The complete transfer function of each individual DAC can be shifted around the VBIAS point using an on-chip Sub DAC. All DACs contain double buffered data inputs, which allow all analog outputs to be simultaneously updated using the asynchronous LDAC input.

Applications

  • Optical Disk Drives
  • Instrumentation and Communication Systems
  • Process Control and Voltage Setpoint Control
  • Trim Potentiometer Replacement
  • Automatic Calibration
  • Data Sheet, Rev. A, 12/98

    AD7805
    +3.3 V to +5 V Quad/Octal 10-Bit DAC
    AD7805 Functional Block Diagram AD7805 Pin Diagram
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
    Hardware Ecosystem

    Parts Product Life Cycle Description
    AD5317R PRODUCTION Quad, 10-Bit nanoDAC® with 2 ppm/°C Reference, SPI Interface
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    Recently Viewed