AD7801
PRODUCTION+2.7 V to +5.5 V, Parallel Input, Voltage Output 8-Bit DAC
- Part Models
- 6
- 1ku List Price
- Starting From $3.46
Part Details
- Single 8-Bit DAC
- 20-PIN SOIC/TSSOP Package
- +2.7 V to +5.5 V Operation
- Internal and External Reference Capability
- DAC Power-Down Function
- Parallel Interface
- On-Chip Output Buffer Rail-to-Rail Operation
- Low Power Operation
- 1.75 mA max @ 3.3 V
- Power-Down to 1 µA max @ 25°C
The AD7801 is a single, 8-bit, voltage out DAC that operates from a single +2.7 V to +5.5 V supply. Its on-chip precision output buffer allows the DAC output to swing rail to rail. The AD7801 has a parallel microprocessor and DSP compatible interface with high speed registers and double buffered interface logic.
Data is loaded to the input register on the rising edge of CS or WR.
Reference selection for the AD7801 can be either an internal reference derived from the VDD or an external reference applied at the REFIN pin. The output of the DAC can be cleared by using the asynchronous CLR input.
The low power consumption of this part makes it ideally suited to portable battery operated equipment. The power consumption is less than 5 mW at 3.3 V, reducing to less than 3 µW in power-down mode.
The AD7801 is available in a 20-lead SOIC and a 20-lead TSSOP package.
PRODUCT HIGHLIGHTS
- Low Power, Single Supply operation. This part operates from a single +2.7 V to +5.5 V supply and consumes typically 5 mW at 3 V, making it ideal for battery powered applications.
- The on-chip output buffer amplifier allows the output of the DAC to swing rail to rail with a settling time of typically 1.2 µs.
- Internal or external reference capability.
- High speed parallel interface.
- Power-down capability. When powered down the DAC consumes less than 1 µA at 25°C.
- Packaged in 20-lead SOIC and TSSOP packages.
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7801BRUZ | 20 ld TSSOP | ||
AD7801BRUZ-REEL | 20 ld TSSOP | ||
AD7801BRUZ-REEL7 | 20 ld TSSOP | ||
AD7801BRZ | 20 ld SOIC - Wide | ||
AD7801BRZ-REEL | 20 ld SOIC - Wide | ||
AD7801BRZ-REEL7 | 20 ld SOIC - Wide |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
AD7801BRUZ | PRODUCTION | |
AD7801BRUZ-REEL | PRODUCTION | |
AD7801BRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD7801BRUZ | PRODUCTION | |
AD7801BRUZ-REEL | PRODUCTION | |
AD7801BRUZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7801BRUZ | PRODUCTION | |
AD7801BRUZ-REEL | PRODUCTION | |
AD7801BRUZ-REEL7 | PRODUCTION | |
AD7801BRZ | PRODUCTION | |
AD7801BRZ-REEL | PRODUCTION | |
AD7801BRZ-REEL7 | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7801BRZ | PRODUCTION | |
AD7801BRZ-REEL | PRODUCTION | |
AD7801BRZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.