AD773

Obsolete

10-Bit 18 MSPS Monolithic A/D Converter

Viewing:

Overview

Suggested Replacement Parts

AD9200 PRODUCTION

10-Bit, 20 MSPS, 80 mW CMOS A/D Converter

AD773
10-Bit 18 MSPS Monolithic A/D Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD773 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed