AD7628

PRODUCTION

CMOS Dual 8-Bit Buffered Multiplying DAC

Viewing:

Overview

  • On-Chip Latches for both DACs
  • +12 V to +15 V Operation
  • DACs matched to 1%
  • Four Quadrant Multiplication
  • TTL/CMOS Compatible from +12 V to +15 V
  • Latch Free (Protection Schottkys not Required)
AD7628
CMOS Dual 8-Bit Buffered Multiplying DAC
AD7628 Functional Block Diagram
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5428 PRODUCTION Dual 8-Bit, High Bandwidth Multiplying DACs with Parallel Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Latest Discussions

Recently Viewed