AD7564
PRODUCTION+3.3 V/+5 V, Low Power, Quad 12-Bit CMOS DAC
- Part Models
- 9
- 1ku List Price
- Starting From $25.86
Overview
- Four 12-Bit DACs in One Package
- 4-Quadrant Multiplication
- Separate References
- Single Supply Operation
- Guaranteed Specifications with +3.3V/+5 Supply
- Low Power
- Versatile Serial Interface
- Simultaneous Update Capability
- Reset Function
- 28-Pin SOIC, SSOP and DIP Packages
The AD7564 contains four 12-bit DACs in one monolithic device. The DACs are standard current output with separate VREF , IOUT1 , IOUT2 and RFB terminals. These DACs operate from a single +3.3 V to +5 V supply.
The AD7564 is a serial input device. Data is loaded using FSIN, CLKIN and SDIN. Two address pins A0 and A1 set up a device address, and this feature may be used to simplify device loading in a multi-DAC environment. Alternatively, A0 and A1 can be ignored and the serial out capability used to configure a daisy-chained system.
All DACs can be simultaneously updated using the asynchronous LDAC input, and they can be cleared by asserting the asynchronous CLR input.
The device is packaged in 28-pin SOIC, SSOP and DIP packages.
APPLICATIONS
- Process control
- Portable instrumentation
- General purpose test equipment
Documentation
Data Sheet 1
Application Note 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7564ARSZ-B | 28-Lead SSOP | ||
| AD7564ARSZ-BREEL | 28-Lead SSOP | ||
| AD7564ARZ-B | 28-Lead SOIC (Wide) | ||
| AD7564ARZ-BREEL | 28-Lead SOIC (Wide) | ||
| AD7564BNZ | 28-Lead PDIP | ||
| AD7564BRSZ | 28-Lead SSOP | ||
| AD7564BRSZ-REEL | 28-Lead SSOP | ||
| AD7564BRZ | 28-Lead SOIC (Wide) | ||
| AD7564BRZ-REEL | 28-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| AD7564ARSZ-B | PRODUCTION | |
| AD7564ARSZ-BREEL | PRODUCTION | |
| AD7564BRSZ | PRODUCTION | |
| AD7564BRSZ-REEL | PRODUCTION | |
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD7564ARZ-B | PRODUCTION | |
| AD7564ARZ-BREEL | PRODUCTION | |
| AD7564BRZ | PRODUCTION | |
| AD7564BRZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7564ARZ-B | PRODUCTION | |
| AD7564ARZ-BREEL | PRODUCTION | |
| AD7564BRZ | PRODUCTION | |
| AD7564BRZ-REEL | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7564BNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7564BNZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool