AD7549

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit, Dual, Multiplying, IOUT D/A Converter

Viewing:

Overview

  • Two Double Bufered 12-bit DACs
  • 4-Quadrant Multiplication
  • Low Gain Error (3 LSBs max)
  • DAC Ladder Resistance Matching: 1%
  • Space Saving Skinny DIP and Surface Mount Packages
  • Latch-Up Proof
  • Extended Temperature Range Operation
AD7549
12-Bit, Dual, Multiplying, IOUT D/A Converter
AD7549 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5405 PRODUCTION Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Parallel Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed