AD7547
NOT RECOMMENDED FOR NEW DESIGNSDual 12-Bit CMOS DAC with Parallel Load Input Structure
- Part Models
- 13
- 1ku List Price
- Starting From $29.28
Overview
- Two 12-bit DACs in One Package
- DAC Ladder Resistance Matching: 0.5%
- Space Saving Skinny DIP and Suface Mount Packages
- 4-Quadrant Multiplication
- Low Gain Error (1 LSB max Over Temperature)
- Fast Interface Timing
The AD7547 contains two 12-bit current output DACs on one monolithic chip. Also on-chip are the level shifters, data registers and control logic for easy microprocessor interfacing. There are 12 data inputs. CSA, CSB, WR control DAC selection and loading. Data is latched into the DAC registers on the rising edge of WR. The device is speed compatible with most microprocessors and accepts TTL, 74HC and 5V CMOS logic level inputs.
The D/A converters provide 4-quadrant multiplication capabilities with separate reference inputs and feedback resistors. Monolithic construction ensures that thermal and gain error tracking is excellent. 12-bit monotonicity is guaranteed for both DACs over the full temperature range.
The AD7547 is manufactured using the Linear Compatible CMOS (LC2MOS) process. This allows fast digital logic and precision linear circuitry to be fabricated on the same die.
APPLICATIONS
- Automatic Test Equipment
- Programmable Filters
- Audio Applications
- Synchro Applications
- Process Control
Documentation
Data Sheet 2
Application Note 8
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-89657023A | 28 ld LCC | ||
| AD7547ACHIPS | none available | ||
| AD7547JNZ | 24-Lead PDIP | ||
| AD7547JPZ | 28-Lead PLCC | ||
| AD7547JPZ-REEL | 28-Lead PLCC | ||
| AD7547JRZ | 24-Lead SOIC (Wide) | ||
| AD7547JRZ-REEL | 24-Lead SOIC (Wide) | ||
| AD7547KNZ | 24-Lead PDIP | ||
| AD7547KPZ | 28-Lead PLCC | ||
| AD7547LNZ | 24-Lead PDIP | ||
| AD7547LPZ-REEL | 28-Lead PLCC | ||
| AD7547LRZ | 24-Lead SOIC (Wide) | ||
| AD7547LRZ-REEL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-89657023A | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-89657023A | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-89657023A | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| 5962-89657023A | ||
| AD7547ACHIPS | ||
| AD7547JNZ | PRODUCTION | |
| AD7547JPZ | PRODUCTION | |
| AD7547JRZ | PRODUCTION | |
| AD7547KNZ | PRODUCTION | |
| AD7547KPZ | PRODUCTION | |
| AD7547LNZ | PRODUCTION | |
| AD7547LRZ | PRODUCTION | |
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| 5962-89657023A | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7547JNZ | PRODUCTION | |
| AD7547KNZ | PRODUCTION | |
| AD7547LNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7547JNZ | PRODUCTION | |
| AD7547KNZ | PRODUCTION | |
| AD7547LNZ | PRODUCTION | |
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| AD7547JRZ | PRODUCTION | |
| AD7547JRZ-REEL | PRODUCTION | |
| AD7547LRZ | PRODUCTION | |
| AD7547LRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool