AD7535
Obsolete14-Bit 4-Quadrant Multiplying (Current Output) DAC with Byte-wide Parallel Interface
Viewing:
Overview
- All Grades 14-Bit Monotonic over the Full Temperature Range
- Full 4 Quadrant Multiplication
- Microprocessor Compatible with Double Buffered Inputs
- Exceptionally Low Gain Temperature Coefficient
0.5ppm/°C typ - Low Output Leakage (<20nA) over the Full Temperature Range
The AD7535 is a 14-bit CMOS DAC with a byte wide parallel interface and 4-quadrant multiplication. The microprocessor compatible parallel interface is double buffered and accepts the 14-bit data in two bytes from an 8-bit data bus. The current output has exceptionally low leakage (<20 nA) over the full temperature range. The AD7535 achieves excellent linearity and gain performance over wide temperature ranges.
Documentation
Application Note 4
Obsolete Data Sheet 1
Solutions Bulletin & Brochure 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5453 | PRODUCTION | 14-Bit High Bandwidth Multiplying DACs with Serial Interface |