AD7524

PRODUCTION

CMOS 8-Bit Buffered Multiplying DAC

Viewing:

Overview

  • Microprocessor compatible (6800, 8085, Z80, etc.)
  • TTL/CMOS compatible inputs
  • On-chip data latches
  • Endpoint linearity
  • Low power consumption
  • Monotonicity guaranteed (full temperature range)
  • Latch free (no protection Schottky required)

AD7524-EP supports defense and aerospace applications (AQEC standard)

  • Download AD7524-EP Data Sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12659-01XB DSCC Drawing Number
AD7524
CMOS 8-Bit Buffered Multiplying DAC
AD7524-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed