AD75004

PRODUCTION

Quad 12-Bit Digital-to-Analog Converter

Viewing:

Overview

  • 4 Complete 12-Bit D/A Functions
  • Double-Buffered Latches
  • Simultaneous Update of All DACs Possible
  • ±5 V Output Range
  • High Stability Bandgap Reference
  • Monolithic BiMOS Construction
  • Guaranteed Monotonic over Temperature
  • 3/4 LSB Linearity Guaranteed over Temperature
  • 4 µs max Settling Time to 0.01%
  • Operates with ±12 V Supplies
  • Low Power: 720 mW max Including Reference
  • TTL/5 V CMOS Compatible Logic Inputs
AD75004
Quad 12-Bit Digital-to-Analog Converter
AD75004 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Latest Discussions

No discussions on AD75004 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed