AD7453
PRODUCTIONPseudo Differential, 555 kSPS, 12-Bit A/D Converter in 8-Lead SOT-23
- Part Models
- 1
- 1ku List Price
- Starting From $4.68
Part Details
|
|
The AD7453 is a 12-bit, low-power, successive-approximation (SAR) analog-to-digital converters that features a pseudo differential analog input. This part operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 555 kSPS.
The part contains a low-noise, wide bandwidth, differential track and hold amplifier (T/H) which can handle input frequencies in excess of 1 MHz with the -3 dB point being 20 MHz typically. The reference voltage is applied externally to the VREF pin and can be varied from 100 mV to 3.5 V depending on the power supply and what suits the application.
The conversion process and data acquisition are controlled using CS and the serial clock allowing the device to interface with Microprocessors or DSPs. The input signals are sampled on the falling edge of CS and the conversion is also initiated at this point.
The SAR architecture of this part ensures that there are no pipeline delays.
The AD7453 uses advanced design techniques to achieve very low power dissipation at high throughput rates.
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
Product Highlight 1
Evaluation Design File 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7453BRTZ-REEL7 | 8 ld SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
AD7453BRTZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7453BRTZ-REEL7 | PRODUCTION | |
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
AD7453BRTZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Differential Amplifiers 1 | ||
ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
Operational Amplifiers (Op Amps) 3 | ||
AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
AD8505 | PRODUCTION | 20 µA Maximum, RRIO, Zero Input Crossover Distortion Single Op Amp |
ADA4051-1 | PRODUCTION | 1.8 V, µpower, Zero-Drift, RRIO Single Amplifier |
Voltage References 2 | ||
ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |