AD7452

PRODUCTION

Differential Input, 555 kSPS, 12-Bit A/D Converter in 8-Lead SOT-23

Viewing:

Overview

  • Specified for VDD of 3 V and 5 V
  • Low power at max throughput rate
    3.3 mW max at 555 kSPS with 3 V supplies
    7.25 mW max at 555 kSPS with 5 V supplies
  • Fully differential analog input
  • Wide input bandwidth
    70 dB SINAD at 100 kHz input frequency
  • See datasheet for additional features
AD7452
Differential Input, 555 kSPS, 12-Bit A/D Converter in 8-Lead SOT-23
AD7452 Functional Block Diagram
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 2
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
AD8656 PRODUCTION Low Noise, Precision CMOS Dual Amplifier
RF Amplifiers 1
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
Voltage References 5
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
ADR420 PRODUCTION Ultraprecision, Low Noise, 2.048 V XFET® Voltage Reference
ADR440 PRODUCTION Ultralow Noise, LDO XFET® 2.048V Voltage Reference w/Current Sink and Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed