AD7395

Obsolete

+3/+5V Dual, Serial-Input 10-Bit DAC

Viewing:

Overview

  • Micropower 100µA/DAC
  • 0.1 µA Typical Power Shutdown
  • Single-Supply +2.7 V to +5.5 V Operation
  • Compact 1.1 mm Height -14 Package
  • AD7394/12-Bit Resolution
    AD7395/10-Bit Resolution
  • Serial Interface wth Schmitt Trigger Inputs
AD7395
+3/+5V Dual, Serial-Input 10-Bit DAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed