AD7302

PRODUCTION

2.7 V to 5.5 V, Parallel Input Dual Voltage Output 8-Bit DAC

Viewing:

Overview

  • Two 8-Bit DACs in One Package
  • 20-Lead DIP/SOIC/TSSOP Package
  • +2.7 V to +5.5 V Operation
  • Internal and External Reference Capability
  • DAC Power-Down Function
  • Parallel Interface
  • On-Chip Output Buffer Rail-to-Rail Operation
  • Low power Operation 3 mA max @ 3.3 V
  • Power-Down to 1 µA max @ 25°C

AD7302
2.7 V to 5.5 V, Parallel Input Dual Voltage Output 8-Bit DAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed