AD7243

PRODUCTION

CMOS, 12-Bit Serial DACPORT

Viewing:

Overview

  • 12-Bit CMOS DAC with
    On-Chip Voltage Reference
    Output Amplifier
  • Three Selectable Output Ranges
    -5 V to + 5 V, 0 V to +5 V, 0 V to +10 V
  • Serial Interface
  • 300 kHz DAC Update Rate
  • Small Size: 16-Lead DIP or SOIC
  • Nonlinearity: ±1/2 LSB Tmin to Tmax
  • Low Power Dissipation: 100 mW Typical  
AD7243
CMOS, 12-Bit Serial DACPORT
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5530 PRODUCTION Serial Input, Voltage Output 12-Bit D/A Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 2

Latest Discussions

Recently Viewed