AD7237

PRODUCTION

Dual 12-Bit Complete DAC with Double Buffered Byte Loading

Viewing:

Overview

  • Complete Dual 12-Bit DAC Comprising
    Two 12-Bit CMOS DACs
    On-Chip Voltage Reference
    Output Amplifiers
    Reference Buffer Amplifiers
  • Parallel Loading Structure: AD7247
  • (8 + 4) Loading Structure: AD7237
  • Single or Dual Supply Operation
  • Low Power - 165 mW typ in Single Supply
AD7237
Dual 12-Bit Complete DAC with Double Buffered Byte Loading
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed