AD667

NOT RECOMMENDED FOR NEW DESIGNS

Microprocessor-Compatible 12-Bit D/A Converter

Viewing:

Overview

  • Complete 12-Bit D/A Function
    Double-Buffered Latch
    On Chip Output Amplifier
    High Stability Buried Zener Reference
  • Single Chip Construction
  • Monotonicity Guaranteed Over Temperature
  • Linearity Guaranteed Over Temperature: 1/2 LSB max
  • Settling Time: 3 µs max to 0.01%
  • Guaranteed for Operation with ±12 V or ±15 V Supplies
  • Low Power: 300 mW including Reference
  • TTL/5 V CMOS Compatible Logic Inputs
  • Low Logic Input Currents
  • MIL-STD-883 Compliant Versions Available
AD667
Microprocessor-Compatible 12-Bit D/A Converter
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5530 PRODUCTION Serial Input, Voltage Output 12-Bit D/A Converter
AD5531 PRODUCTION Serial Input, Voltage Output14-Bit D/A Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed