AD6654
NOT RECOMMENDED FOR NEW DESIGNS14-Bit, 92.16 MSPS, 4 & 6-Channel Wideband IF to Base Band Receiver
- Part Models
- 2
- 1ku List Price
- Starting From $131.74
Overview
- SNR = 90 dB in 1.25 MHz bandwidth to Nyquist
- SNR = 87 dB in 1.25 MHz bandwidth to 200 MHz
- Integrated 14-Bit , 92.16 MSPS ADC
- IF Sampling Frequencies to 200 MHz
- Internal 2.4 V Reference, 2.2 V p-p Analog Input Range
- Processes 4/6 Wideband Carriers Simultaneously
- 8/16-bit Microport and Sport/SPI Serial Port Control
- Fractional Clock Multiplier to 200 MHz
- Programmable Decimating FIR Filters, Interpolating Half-Band Filters and Programmable AGC Loops with 96 dB range
- Three 16-bit Configurable Parallel Output Ports
- User Configurable Built in Self Test (BIST) Capability
- Internal Differential Track & Hold Analog Input
The AD6654 is a mixed-signal IF to base band receiver consisting of a 14-bit, 92.16 MSPS analog-to-digital converter (ADC) and a four/six channel, multi-mode digital down converter (DDC) capable of processing up to six WCDMA (Wideband Code Division Multiple Access) channels. It has been optimized for the demanding filtering requirements of wideband standards such as CDMA2000, UMTS, and TD-SCDMA. The AD6654 is used as part of a radio system that digitally demodulates and filters IF sampled signals.
PRODUCT HIGHLIGHTS
- Integrated 14-bit, 92.16 MSPS ADC
- T/H (track-and-hold amplifier) analog input for excellent IF sampling up to 200MHz
- Six Independent Digital Filtering Channels
- RMS/Peak power monitoring of the ADC data port and 96dB range AGCs before the output ports
- Three programmable RAM coefficient filters, three half-band filters, two fixed coefficient filters, and one 5th order CIC filter per channel
- Complex filtering by combining filtering capability of multiple channels
- Three 16-bit Parallel output ports operating at up to 200MHz clock
- Blackfin® and TigerSHARC® compatible 8/16-bit Microprocessor port
- Synchronous Serial communications port is compatible with most serial interface standards, SPORT, SPI, SSR etc.
APPLICATIONS
- Multicarrier, multimode digital receivers
- GSM, EDGE, PHS, UMTS, WCDMA, CDMA2000, TD-SCDMA, WiMAX
- Micro and pico cell systems, software radios
- Wireless local loop
- Smart antenna systems
- In-building wireless telephony
- Broadband data applications
- Instrumentation and test equipment
There is a newer version of this part available
Buck or Boost, PWM Controller for Battery Test Solutions
Documentation
Data Sheet 1
Application Note 4
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD6654BBCZ | 256-Ball CSPBGA (17mm x 17mm) | ||
| AD6654CBCZ | 256-Ball CSPBGA (17mm x 17mm) |
This is the most up-to-date revision of the Data Sheet.