AD636

PRODUCTION

Low Level, True RMS-to-DC Converter

Viewing:

Part Details

  • True rms-to-dc conversion
  • 200 mV full scale
  • Laser-trimmed to high accuracy
    0.5% maximum error (AD636K)
    1.0% maximum error (AD636J
  • Wide response capability
    Computes rms of ac and dc signals
    1 MHz, −3 dB bandwidth: V rms > 100 mV
    Signal crest factor of 6 for 0.5% error
  • See datasheet for additional features
AD636
Low Level, True RMS-to-DC Converter
AD636-fbl 351277793AD636-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed