AD5934
AD5934
PRODUCTION250 kSPS, 12-Bit Impedance Converter, Network Analyzer
- Part Models
- 2
- 1ku List Price
- Starting From $5.33
Viewing:
Part Details
- Programmable output peak-to-peak excitation voltage to a maximum frequency of 100 kHz
- Programmable frequency sweep capability with serial I2C interface
- Frequency resolution of 27 bits (<0.1 Hz)
- Impedance measurement range from 1 kΩ to 10 MΩ
- Capable of measuring 100 Ω to 1 kΩ with additional circuitry
- Phase measurement capability
- System accuracy of 0.5%
- 2.7 V to 5.5 V power supply operation
- Temperature range: −40°C to +125°C
- 16-lead SSOP package
The AD5934 is a high precision impedance converter system solution that combines an on-board frequency generator with a 12-bit, 250 kSPS, analog-to-digital converter (ADC). The frequency generator allows an external complex impedance to be excited with a known frequency. The response signal from the impedance is sampled by the on-board ADC and a discrete Fourier transform (DFT) is processed by an on-board DSP engine. The DFT algorithm returns a real (R) and imaginary (I) data-word at each output frequency.
Once calibrated, the magnitude of the impedance and relative phase of the impedance at each frequency point along the sweep is easily calculated using the following two equations:
A similar device, available from Analog Devices, Inc., is the AD5933, which is a 2.7 V to 5.5 V, 1 MSPS, 12-bit impedance converter, with an internal temperature sensor, available in a 16-lead SSOP.
Applications
- Electrochemical analysis
- Bioelectrical impedance analysis
- Impedance spectroscopy
- Complex impedance measurement
- Corrosion monitoring and protection equipment
- Biomedical and automotive sensors
- Proximity sensing
- Nondestructive testing
- Material property analysis
- Fuel/battery cell condition monitoring
Documentation
Data Sheet 1
Application Note 21
Technical Articles 23
Product Highlight 2
Frequently Asked Question 1
Video 1
Product Highlight 2
Device Drivers 2
Circuit Note 2
Analog Dialogue 1
Rarely Asked Question Page 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5934YRSZ | 16-Lead SSOP | ||
AD5934YRSZ-REEL7 | 16-Lead SSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
AD5934YRSZ | PRODUCTION | |
AD5934YRSZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5934YRSZ | PRODUCTION | |
AD5934YRSZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.