AD585

NOT RECOMMENDED FOR NEW DESIGNS

Complete Monolithic SHA Circuit

Viewing:

Overview

  • 3.0 ms Acquisition Time to 60.01% max
  • Low Droop Rate: 1.0 mV/ms max
  • Sample/Hold Offset Step: 3 mV max
  • Aperture Jitter: 0.5 ns
  • Extended Temperature Range: –55°C to +125°C
  • Internal Hold Capacitor
  • Internal Application Resistors
  • See datasheet for additional features
AD585
Complete Monolithic SHA Circuit
AD585-pcl
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed