AD567

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit Current Output, Microprocessor-Compatible DAC

Viewing:

Overview

  • Single chip construction
  • Double buffered latch for 8-bit µP-compatibility
  • Fast settling time: 500 ns max to ±1/2 LSB
  • High stability buried Zener reference on chip
  • Monotinicity guaranteed over temperature
  • Linearity guaranteed over temperature: ½ LSB max (AD567K)
  • Guaranteed for operation with ±12 V or ±15 V supplies
  • See Data Sheet for Additional Information
AD567
12-Bit Current Output, Microprocessor-Compatible DAC
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed