AD565S

PRODUCTION

Aerospace 12-Bit, Current Output, Complete High Speed DAC

Viewing:

Overview

  • Single Chip Construction
  • Very High Speed Settling to 1/2 LSB: 250 ns typical
  • Full-Scale Switching Time: 30 ns
  • Guaranteed for Operation with ±12 V
  • Monotonicity Guaranteed Overtemperature
  • Low Power
  • Use with On-Board High Stability Reference
AD565S
Aerospace 12-Bit, Current Output, Complete High Speed DAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD565S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed