AD5545
PRODUCTIONPrecision DUAL 16-Bit and 14-Bit DACs in Compact TSSOP Packages
- Part Models
- 5
- 1ku List Price
- Starting From $15.67
Overview
- 16-bit resolution
- ±1 LSB DNL monotonic
- ±1 LSB INL
- 2 mA full-scale current ±20%, with VREF = 10 V
- 0.5 μs settling time
- 2Q multiplying reference-input 6.9 MHz BW
- Zero or midscale power-up preset
- Zero or midscale dynamic reset
- 3-wire interface
- Compact TSSOP-16 package
- Download AD5545-KGD Data Sheet.
- Available As Known Good Die and fully guaranteed to data sheet specifications
The AD5545/AD5555 are 16-bit/14-bit, current-output, digital- to-analog converters designed to operate from a single 5 V supply with bipolar output up to ±15 V capability.
An external reference is needed to establish the full-scale output-current. An internal feedback resistor (RFB) enhances the resistance and temperature tracking when combined with an external op amp to complete the I-to-V conversion.
A serial data interface offers high speed, 3-wire microcontroller compatible inputs using serial data in (SDI), clock (CLK), and chip select (CS). Additional LDAC function allows simultaneous update operation. The internal reset logic allows power-on preset and dynamic reset at either zero or midscale, depending on the state of the MSB pin.
The AD5545/AD5555 are packaged in the compact TSSOP-16 package and can be operated from –40°C to +85°C.
Applications- Automatic test equipment
- Instrumentation
- Digitally controlled calibration
- Industrial control PLCs
- Programmable attenuator
Documentation
Data Sheet 2
User Guide 1
Application Note 3
Brochure 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5545-KGD-WP | DIE | ||
| AD5545BRUZ | 16-Lead TSSOP | ||
| AD5545BRUZ-REEL7 | 16-Lead TSSOP | ||
| AD5545CRUZ | 16-Lead TSSOP | ||
| AD5545CRUZ-REEL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 25, 2013 - 13_0045 AD5545/AD5555 Datasheet Correction |
||
| AD5545BRUZ | PRODUCTION | |
| AD5545BRUZ-REEL7 | PRODUCTION | |
| AD5545CRUZ | PRODUCTION | |
| AD5545CRUZ-REEL7 | PRODUCTION | |
|
May 14, 2010 - 10_0083 Addition of Polyimide layer for the AD5543, AD5545, AD5546 and AD5547 generics. |
||
| AD5545BRUZ | PRODUCTION | |
| AD5545BRUZ-REEL7 | PRODUCTION | |
| AD5545CRUZ | PRODUCTION | |
| AD5545CRUZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5545BRUZ | PRODUCTION | |
| AD5545BRUZ-REEL7 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD5545BRUZ | PRODUCTION | |
| AD5545BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool