AD5544
PRODUCTIONQuad, Current-Output, Serial-Input 16-/14-Bit DACs
- Part Models
- 5
- 1ku List Price
- Starting From $30.41
Overview
- 16-bit resolution INL of ±1 LSB (B Grade)
- 2 mA full-scale current ± 20%, with VREF = ±10 V
- 0.9 μs settling time to ±0.1%
- 12 MHz multiplying bandwidth
- Midscale glitch of −1 nV-sec
- Midscale or zero-scale reset
- Four separate, 4-quadrant multiplying reference inputs
- Compact 28-lead SSOP and 32-lead LFCSP
- See data sheet for additional features
AD5544-EP supports defense and aerospace applications (AQEC standard)
- Download AD5544-EP Data Sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/12663 DSCC Drawing Number
The AD5544/AD5554 quad, 16-/14-bit, current output, digital-to-analog converters (DACs) are designed to operate from 2.7 V to 5.5 V supply range.
The applied external reference input voltage (VREFX) determines the full-scale output current. Integrated feedback resistors (RFB) provide temperature-tracking, full-scale voltage outputs when combined with an external I-to-V precision amplifier.
A double-buffered serial data interface offers high speed, 3-wire, SPI- and microcontroller-compatible inputs using serial data in (SDI), a chip select (CS), and clock (CLK) signals. In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple packages are used. A common, level-sensitive, load DAC strobe (LDAC) input allows the simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to 0 at system turn-on. An MSB pin allows system reset assertion (RS) to force all registers to zero code when MSB = 0, or to half-scale code when MSB = 1.
The AD5544 is packaged in the compact 28-lead SSOP and 32-lead LFCSP. The AD5554 is packaged in the compact 28-lead SSOP.
Applications
- Automatic test equipment
- Instrumentation
- Digitally controlled calibration
Documentation
Data Sheet 2
User Guide 1
Application Note 1
Brochure 2
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5544ACPZ-1-RL7 | 32-Lead LFCSP (5mm x 5mm x 0.85mm w/ EP) | ||
| AD5544ARSZ | 28-Lead SSOP | ||
| AD5544ARSZ-REEL7 | 28-Lead SSOP | ||
| AD5544BRSZ | 28-Lead SSOP | ||
| AD5544BRSZ-REEL7 | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 10, 2014 - 14_0005 Assembly Transfer to Amkor Philippines and Test Transfer to STATS ChipPAC China of Select LFCSP Products |
||
| AD5544ACPZ-1-RL7 | PRODUCTION | |
|
Jan 14, 2014 - 13_0231 Assembly Transfer of Select 4x4 and 5x5mm LFCSP Products to STATS ChipPAC China. |
||
| AD5544ACPZ-1-RL7 | PRODUCTION | |
|
Jul 19, 2011 - 11_0135 AD5544/AD5554 Data Sheet Specification Change |
||
| AD5544ACPZ-1-RL7 | PRODUCTION | |
| AD5544ARSZ | PRODUCTION | |
| AD5544ARSZ-REEL7 | PRODUCTION | |
| AD5544BRSZ | PRODUCTION | |
| AD5544BRSZ-REEL7 | PRODUCTION | |
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| AD5544ARSZ | PRODUCTION | |
| AD5544ARSZ-REEL7 | PRODUCTION | |
| AD5544BRSZ | PRODUCTION | |
| AD5544BRSZ-REEL7 | PRODUCTION | |
|
Sep 9, 2009 - 07_0083 Polyimide Change |
||
| AD5544ARSZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD5544ARSZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool