AD534S

PRODUCTION

Aerospace Internally Trimmed Precision IC Multiplier

Viewing:

Overview

  • All Inputs (X, Y and Z) Differential
    High Impedance for [(X1 - X2) (Y1 - Y2)/10 V] + Z2
    Transfer Function
  • Scale-Factor Adjustable to Provide up to X100 Gain
  • Low Noise Design: 90 µV rms typical, 10 Hz-10 kHz
  • Excellent Long Term Stability
AD534S
Aerospace Internally Trimmed Precision IC Multiplier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD534S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed