AD5347

PRODUCTION

2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 10-Bit D/A Converter

Viewing:

Overview

  • Low power operation: 1.4 mA (max) at 3.6 V
  • Power-down to 120 nA at 3 V, 400 nA at 5 V
  • Guaranteed monotonic by design over all codes
  • Rail-to-rail output range: 0 V to VREF or 0 V to 2 × VREF
  • Power-on reset to 0 V
  • Simultaneous update of DAC outputs via LDAC pin
  • Asynchronous CLR facility
  • Readback
  • Buffered/unbuffered reference inputs
  • 20 ns WR time
  • 38-lead TSSOP/6 mm × 6 mm 40-lead LFCSP packaging
  • Temperature range: –40°C to +105°C
AD5347
2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 10-Bit D/A Converter
AD5348 Functional Block Diagram AD5347 Pin Configuratoin
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed