AD5341

PRODUCTION

2.5V to 5.5V, 115µA Parallel Interface Single Voltage Output 12-Bit DAC

Viewing:

Overview

  • Single 12-Bit DAC in 20-Lead TSSOP
  • Low power operation: 115 μA @ 3 V, 140 μA @ 5 V
  • Power-down to 80 nA @ 3 V, 200 nA @ 5 V via PD Pin
  • 2.5 V to 5.5 V power supply
  • Double-buffered input logic
  • Guaranteed monotonic by design over all codes
  • Buffered/unbuffered reference input options
  • See Data Sheet for Additional Information
AD5341
2.5V to 5.5V, 115µA Parallel Interface Single Voltage Output 12-Bit DAC
AD5341 Functional Block Diagram AD5341 Pin Configuration
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5512A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 12-Bit nanoDAC™ in 16-lead 3 mm × 3 mm LFCSP
AD5681R PRODUCTION Tiny 12-Bit SPI nanoDAC+, with ±1 LSB INL and 2 ppm/°C Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Evaluation Kits

eval board
EVAL-AD5341

AD5341 Evaluation Board

Features and Benefits

  • Full featured evaluation board (EVAL-AD5341DBZ) in conjunction with the nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references 
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform

Product Details

The EVAL-AD5341DBZ evaluation board helps users quickly prototype new AD5341 circuits and reduce design times. The AD5341 operates from a single 2.5 V to 5.5 V supply.

For full data, see the AD5341 data sheet, which must be used in conjunction with user guide UG-982 when using the evaluation board. The EVAL-AD5341DBZ interfaces to the USB port of a PC via the SDP-B controller board. Software is available that allows users to program the AD5341.

The EVAL-AD5341DBZ evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).

eval board
EVAL-AD5341

AD5341 Evaluation Board

Features and Benefits

  • Full featured evaluation board (EVAL-AD5341DBZ) in conjunction with the nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references 
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform

Product Details

The EVAL-AD5341DBZ evaluation board helps users quickly prototype new AD5341 circuits and reduce design times. The AD5341 operates from a single 2.5 V to 5.5 V supply.

For full data, see the AD5341 data sheet, which must be used in conjunction with user guide UG-982 when using the evaluation board. The EVAL-AD5341DBZ interfaces to the USB port of a PC via the SDP-B controller board. Software is available that allows users to program the AD5341.

The EVAL-AD5341DBZ evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).

EVAL-AD5341
AD5341 Evaluation Board
Eval-AD5341DBZ-Angle-web Eval-AD5341DBZ-Bottom-web Eval-AD5341DBZ-Top-web
EVAL-AD5341
AD5341 Evaluation Board
Eval-AD5341DBZ-Angle-web Eval-AD5341DBZ-Bottom-web Eval-AD5341DBZ-Top-web

Latest Discussions

Recently Viewed