AD5332

PRODUCTION

+2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 8-Bit DAC with Parallel Interface in 20-lead TSSOP

Viewing:

Overview

  • Dual 8-Bit DAC in 20-Lead TSSOP
  • Low Power: 300 µA @ 5 V, 230 µA @ 3 V
  • Power-Down to 200 nA @ 5 V, 80 nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Double-Buffered Input Logic
  • Simultaneous Update of DAC
    Outputs via LDAC pin (active low)
  • Asynchronous Clear Facility
    via CLR pin (active low)
  • Low Power Parallel Data Interface
  • Temperature Range: -40°C to 105°C
AD5332
+2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 8-Bit DAC with Parallel Interface in 20-lead TSSOP
pdp-image-unavailable
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
Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Latest Discussions

Recently Viewed