Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD526

NOT RECOMMENDED FOR NEW DESIGNS

Software Programmable Gain Amplifier

Viewing:

Overview

  • Digitally Programmable Binary Gains from 1 to 16
  • Two-Chip Cascade Mode Achieves Binary Gain from 1 to 256
  • Gain Error: 0.01% Max, Gain = 1, 2, 4 (C Grade)
    0.02% Max, Gain = 8, 16 (C Grade)
    0.5 ppm/°C Drift Over Temperature
  • Low Nonlinearity: ±0.005% FSR
    Max (J Grade)
  • Fast Settling Time
    10 V Signal Change: 0.01% in 4.5 µs (Gain = 16)
    Gain Change: 0.01% in 5.6 µs (Gain = 16)
  • Excellent DC Accuracy: Offset Voltage: 0.5 mV Max
    (C Grade) Offset Voltage Drift: 3 µV/°C(C Grade)
  • TTL-Compatible Digital Inputs
AD526
Software Programmable Gain Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed