ADXL278

Obsolete

Small, Low Power, Dual Axis High-g iMEMS® Accelerometer With Analog Output

Viewing:

Overview

  • Complete dual-axis acceleration measurement system on a single monolithic IC
  • Available in ±35 g/±35 g, ±50 g/±50 g, or ±70 g/±35 g output full-scale ranges
  • Full differential sensor and circuitry for high resistance to EMI/RFI
  • Environmentally robust packaging
  • Complete mechanical and electrical self-test on digital command
  • Output ratiometric to supply
  • Sensitive axes in the plane of the chip
  • High linearity (0.2% of full scale)
  • Frequency response down to dc
  • Low noise 
  • Low power consumption
  • Tight sensitivity tolerance and 0 g offset capability
  • Largest available prefilter clipping headroom
  • 400 Hz, 2-pole Bessel filter
  • Single-supply operation
  • Compatible with Sn/Pb and Pb-free solder processes
  • Qualified for automotive applications

The ADXL278 is a low power, complete, dual-axis accelerometer with signal conditioned voltage outputs that are on a single monolithic IC. This product measures acceleration with a full-scale range of (X-axis/Y-axis) ±35 g/±35 g, ±50 g/ ±50 g, or ±70 g/±35 g (minimum). The ADXL278 can also measure both dynamic acceleration (vibration) and static acceleration (gravity).

The ADXL278 is the fourth-generation surface micromachined iMEMS® accelerometer from ADI with enhanced performance and lower cost. Designed for use in front and side impact airbag applications, this product also provides a complete cost-effective solution useful for a wide variety of other applications.

The ADXL278 is temperature stable and accurate over the automotive temperature range, with a self-test feature that fully exercises all the mechanical and electrical elements of the sensor with a digital signal applied to a single pin.

The ADXL278 is available in a 5 mm × 5 mm × 2 mm, 8-terminal ceramic LCC package.

APPLICATIONS
  • Vibration monitoring and control
  • Vehicle collision sensing
  • Shock Detection

ADXL278
Small, Low Power, Dual Axis High-g iMEMS® Accelerometer With Analog Output
ADXL278-fbl ADXL278-pc