Products
AD630
PRODUCTIONBalanced Modulator/Demodulator
- Part Models
- 12
- 1ku List Price
- Starting From $22.84
Viewing:
Overview
- Recovers signal from 100 dB noise
- 2 MHz channel bandwidth
- 45 V/µs slew rate
- Low crosstalk: −120 dB at 1 kHz, −100 dB at 10 kHz
- Pin programmable, closed-loop gains of ±1 and ±2
- 0.05% closed-loop gain accuracy and match
- 100 µV channel offset voltage (AD630)
- 350 kHz full power bandwidth
- Chips available
The AD630 is a high precision balanced modulator/demodulator that combines a flexible commutating architecture with the accuracy and temperature stability afforded by laser wafer trimmed thin film resistors. A network of on-board applications resistors provides precision closed-loop gains of ±1 and ±2 with 0.05% accuracy (AD630B). These resistors may also be used to accurately configure multiplexer gains of 1, 2, 3, or 4. External feedback enables high gain or complex switched feedback topologies.
The AD630 can be thought of as a precision op amp with two independent differential input stages and a precision comparator that is used to select the active front end. The rapid response time of this comparator coupled with the high slew rate and fast settling of the linear amplifiers minimize switching distortion.
The AD630 is used in precision signal processing and instrumentation applications that require wide dynamic range. When used as a synchronous demodulator in a lock-in amplifier configuration, the AD630 can recover a small signal from 100 dB of interfering noise (see the Lock-In Amplifier Applications section). Although optimized for operation up to 1 kHz, the circuit is useful at frequencies up to several hundred kilohertz.
Other features of the AD630 include pin programmable frequency compensation; optional input bias current compensation resistors, common-mode and differential-offset voltage adjustment, and a channel status output that indicates which of the two differential inputs is active.
Product Highlights
- The application flexibility of the AD630 makes it the best choice for applications that require precisely fixed gain, switched gain, multiplexing, integrating-switching functions, and high speed precision amplification.
- The 100 dB dynamic range of the AD630 exceeds that of any hybrid or IC balanced modulator/demodulator and is comparable to that of costly signal processing instruments.
- The op amp format of the AD630 ensures easy implementation of high gain or complex switched feedback functions. The application resistors facilitate the implementation of most common applications with no additional parts.
- The AD630 can be used as a 2-channel multiplexer with gains of 1, 2, 3, or 4. The channel separation of 100 dB at 10 kHz approaches the limit achievable with an empty IC package.
- Laser trimming of the comparator and amplifying channel offsets eliminate the need for external nulling in most cases.
Applications
- Balanced modulation and demodulation
- Synchronous detection
- Phase detection
- Quadrature detection
- Phase sensitive detection
- Lock in amplification
- Square wave multiplication
Documentation
Data Sheet 2
Application Note 7
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-89807012A | 20-Lead LCC | ||
| 5962-8980701RA | 20-Lead CerDIP (Side Brazed) | ||
| AD630ADZ | 20-Lead CerDIP (Side Brazed) | ||
| AD630ARZ | 20-Lead SOIC (Wide) | ||
| AD630ARZ-RL | 20-Lead SOIC (Wide) | ||
| AD630BDZ | 20-Lead CerDIP (Side Brazed) | ||
| AD630JNZ | 20-Lead PDIP | ||
| AD630KNZ | 20-Lead PDIP | ||
| AD630SCHIPS | none available | ||
| AD630SD | 20-Lead CerDIP (Side Brazed) | ||
| AD630SD/883B | 20-Lead CerDIP (Side Brazed) | ||
| AD630SE/883B | 20-Lead CerDIP (Side Brazed) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-89807012A | ||
| 5962-8980701RA | ||
| AD630SD/883B | ||
| AD630SE/883B | PRODUCTION | |
|
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
| 5962-89807012A | ||
| 5962-8980701RA | ||
| AD630SD/883B | ||
| AD630SE/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-89807012A | ||
| 5962-8980701RA | ||
| AD630ADZ | PRODUCTION | |
| AD630BDZ | PRODUCTION | |
| AD630SD | ||
| AD630SD/883B | ||
| AD630SE/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-89807012A | ||
| 5962-8980701RA | ||
| AD630ADZ | PRODUCTION | |
| AD630BDZ | PRODUCTION | |
| AD630JNZ | PRODUCTION | |
| AD630KNZ | PRODUCTION | |
| AD630SD | ||
| AD630SD/883B | ||
| AD630SE/883B | PRODUCTION | |
|
Mar 13, 2008 - 07_0092 Wilmington Bipolar Process Change From 100mm to 150mm Wafer Diameter |
||
| 5962-89807012A | ||
| 5962-8980701RA | ||
| AD630ADZ | PRODUCTION | |
| AD630ARZ | PRODUCTION | |
| AD630ARZ-RL | ||
| AD630BDZ | PRODUCTION | |
| AD630JNZ | PRODUCTION | |
| AD630KNZ | PRODUCTION | |
| AD630SCHIPS | PRODUCTION | |
| AD630SD | ||
| AD630SD/883B | ||
|
Jul 16, 2025 - 25_0091 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (Bipolar) Products |
||
| AD630ARZ | PRODUCTION | |
| AD630ARZ-RL | ||
| AD630JNZ | PRODUCTION | |
| AD630KNZ | PRODUCTION | |
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| AD630ARZ | PRODUCTION | |
| AD630ARZ-RL | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD630JNZ | PRODUCTION | |
| AD630KNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD630JNZ | PRODUCTION | |
| AD630KNZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD630
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.