AD536A

PRODUCTION

Integrated Circuit True RMS-to-DC Converter

Viewing:

Part Details

  • True rms-to-dc conversion
  • Laser trimmed to high accuracy
    ±0.2% maximum error (AD536AK)
    ±0.5% maximum error (AD536AJ)
  • dB output with 60 dB range
  • Low power: 1.2 mA quiescent current
  • Single- or dual-supply operation
  • Monolithic integrated circuit
  • See datasheet for additional features
AD536A
Integrated Circuit True RMS-to-DC Converter
AD536A Functional Block Diagram AD536A Pin Configuration AD536A Pin Configuration AD536A Pin Configuration AD536A Pin Configuration
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
Evaluation Software 1


Tools & Simulations

Latest Discussions

Recently Viewed