AD567
NOT RECOMMENDED FOR NEW DESIGNS12-Bit Current Output, Microprocessor-Compatible DAC
- Part Models
- 5
- 1ku List Price
- Starting From $82.67
Part Details
|
|
The AD567 is a complete high speed 12-bit digital-to-analog converter including a high stability buried zener voltage reference and a double buffer input latch on a single chip. The converter used 12 precision high speed bipolar current steering switches and a laser trimmed thin filmed resistor network to provide fast settling time and high accuracy.
Microprocessor compatibility is achieved by the on-chip double-buffered latch. The design of the input latch allows direct interface to 4-, 8-, 12-, or 16-bit buses. The 12 bits of data from the first rank of latches can then be transferred the second rank, avoiding generations of spurious analog output values. The latch responds to the strobe pulses as short as 100 ns, allowing use with the fastest available microprocessors.
The functional completeness and high performance in the AD567 results from a combination of advanced switch design, high speed bipolar manufacturing process, and the proven laser wafer-trimming (LWT) technology. The AD567 is trimmed at the wafer level and is specified to ±1/4 LSB maximum linearity error (K grade) at 25°C and ±1/2 LSB at the full operating temperature range.
The subsurface (buried) Zenor diode on the chip provides a low-noise voltage reference which has long term stability and temperature drift characteristics comparable to the best discrete reference diodes. The laser trimming process which provides the excellent linearity is also used to trim both the absolute value of the reference as well as its temperature coefficient. The AD567 is thus well suited for wide temperature range performance with ±1/2 LSB maximum linearity error and guaranteed monotonicity over the full temperature range. Typical full scale gain T.C. is 10 ppm/°C.
The AD567 is available in three performance grades. The AD567J and K are specified for use over the 0 to 70°C temperature range and are available in either 28-pin hermetically sealed, ceramic DIP or a 28-pin molded plastic DIP (N Package). The AD567S is specified for the -55°C to +125°C range and is available in the ceramic package.
Data Sheet, Rev. A, 1/83
Documentation
Data Sheet 2
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-8780101XA | 28 ld Side-Brazed CerDIP | ||
AD567JD | 28 ld Side-Brazed CerDIP | ||
AD567KD | 28 ld Side-Brazed CerDIP | ||
AD567SD | 28 ld Side-Brazed CerDIP | ||
AD567SD/883B | 28 ld Side-Brazed CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-8780101XA | ||
AD567SD/883B | ||
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
5962-8780101XA | ||
AD567JD | PRODUCTION | |
AD567KD | PRODUCTION | |
AD567SD | PRODUCTION | |
AD567SD/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-8780101XA | ||
AD567JD | PRODUCTION | |
AD567KD | PRODUCTION | |
AD567SD | PRODUCTION | |
AD567SD/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-8780101XA | ||
AD567JD | PRODUCTION | |
AD567KD | PRODUCTION | |
AD567SD | PRODUCTION | |
AD567SD/883B | ||
Mar 13, 2008 - 07_0092 Wilmington Bipolar Process Change From 100mm to 150mm Wafer Diameter |
||
5962-8780101XA | ||
AD567SD/883B |
This is the most up-to-date revision of the Data Sheet.