Products
PM139
ObsoleteQuad Low-Power Voltage Comparators
Viewing:
Overview
The PM-139 has four independent voltage comparators, each with precision DC specifications. Low offset voltage, bias current, power consumption and output saturation voltage are offered in a design that features single power supply opertaion. The input voltage range includes ground for convenient single supply oeration. The 2mA power supply current, independent of supply voltage - coupled with the single supply operation, makes this comparator ideal for low power applications. Open collector outputs allow maximum applications flexibility.
Documentation
Cross Reference Guide 1
Obsolete Data Sheet 1
Product Selection Guide 1
This is the most up-to-date revision of the Data Sheet.