AD7524
PRODUCTIONCMOS 8-Bit Buffered Multiplying DAC
- Part Models
- 19
- 1ku List Price
- Starting From $7.17
Part Details
- Microprocessor compatible (6800, 8085, Z80, etc.)
- TTL/CMOS compatible inputs
- On-chip data latches
- Endpoint linearity
- Low power consumption
- Monotonicity guaranteed (full temperature range)
- Latch free (no protection Schottky required)
AD7524-EP supports defense and aerospace applications (AQEC standard)
- Download AD7524-EP Data Sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/12659-01XB DSCC Drawing Number
The AD7524 is a low cost, 8-bit monolithic CMOS DAC designed for the direct interface to most microprocessors.
APPLICATIONS
- Microprocessor Controlled Gain Circuits
- Microprocessor Controlled Attenuator Circuits
- Microprocessor Controlled Function Generation
- Precision AGC Circuits
- Bus Structured Instruments
Documentation
Data Sheet 3
Application Note 3
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-87700012A | 20 ld LCC | ||
5962-8770002EA | 16 ld CerDIP | ||
5962-87700032A | 20 ld LCC | ||
5962-8770003EA | 16 ld CerDIP | ||
AD7524AQ | 16 ld CerDIP | ||
AD7524JNZ | 16 ld PDIP | ||
AD7524JPZ | 20 ld PLCC | ||
AD7524JPZ-REEL | 20 ld PLCC | ||
AD7524JRZ | 16 ld SOIC | ||
AD7524JRZ-REEL | 16 ld SOIC | ||
AD7524JRZ-REEL7 | 16 ld SOIC | ||
AD7524KNZ | 16 ld PDIP | ||
AD7524KPZ | 20 ld PLCC | ||
AD7524KPZ-REEL | 20 ld LCC | ||
AD7524LNZ | 16 ld PDIP | ||
AD7524SQ | 16 ld CerDIP | ||
AD7524SRZ-EP | SOIC 150 MIL | ||
AD7524SRZ-EP-RL7 | SOIC 150 MIL | ||
AD7524TQ | 16 ld CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-87700012A | PRODUCTION | |
5962-8770002EA | ||
5962-87700032A | ||
5962-8770003EA | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-87700012A | PRODUCTION | |
5962-8770002EA | ||
5962-87700032A | ||
5962-8770003EA | ||
AD7524AQ | ||
AD7524SQ | ||
AD7524TQ | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-87700012A | PRODUCTION | |
5962-8770002EA | ||
5962-87700032A | ||
5962-8770003EA | ||
AD7524AQ | ||
AD7524SQ | ||
AD7524TQ | ||
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
5962-87700012A | PRODUCTION | |
5962-8770002EA | ||
5962-8770003EA | ||
AD7524AQ | ||
AD7524JNZ | PRODUCTION | |
AD7524JPZ | PRODUCTION | |
AD7524JPZ-REEL | PRODUCTION | |
AD7524JRZ | PRODUCTION | |
AD7524JRZ-REEL | PRODUCTION | |
AD7524JRZ-REEL7 | PRODUCTION | |
AD7524KNZ | PRODUCTION | |
AD7524KPZ | PRODUCTION | |
AD7524KPZ-REEL | PRODUCTION | |
AD7524LNZ | PRODUCTION | |
AD7524SQ | ||
AD7524TQ | ||
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
5962-87700012A | PRODUCTION | |
5962-8770002EA | ||
5962-87700032A | ||
5962-8770003EA | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
5962-8770002EA | ||
5962-8770003EA | ||
AD7524AQ | ||
AD7524SQ | ||
AD7524TQ | ||
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
AD7524JNZ | PRODUCTION | |
AD7524KNZ | PRODUCTION | |
AD7524LNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7524JNZ | PRODUCTION | |
AD7524KNZ | PRODUCTION | |
AD7524LNZ | PRODUCTION | |
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
AD7524JRZ | PRODUCTION | |
AD7524JRZ-REEL | PRODUCTION | |
AD7524JRZ-REEL7 | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
AD7524JRZ | PRODUCTION | |
AD7524JRZ-REEL | PRODUCTION | |
AD7524JRZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool