ADG201HS
NOT RECOMMENDED FOR NEW DESIGNSLC2MOS ± 15 V High Speed, Quad SPST Switch
- Part Models
- 8
- 1ku List Price
- Starting From $5.30
Part Details
- 50 ns max Switching Time Over Full Temperature Range
- Single Supply Specs for +10.9 V to 16.5 V Operation
- Extended Plastic Temperature Range (-40°C to +85°C)
- Break-Before-Make Switching Action
- Low RON (30Ω max)
- Low Leakage (100 pA typ)
- 44 V Supply Maximum Ratings
- Available in 16-Lead DIP/SOIC and 20-Lead LCCC/PLCC Packages
ADG201HS (K, B, T) Replaces HI-201HS
ADG201HS (J, A, S) Replaces DG271
The ADG201HS is a monolithic CMOS device comprising four independently selectable SPST switches. It is designed on an enhanced LC2 MOS process which gives very fast switching speeds and low RON.
The switches also feature break-before-make switching action for use in multiplexer applications and low charge injection for minimum transients on the output when switching the digital inputs.
PRODUCT HIGHLIGHTS
- 50ns max tON and tOFF:
The ADG201HS top grades (K, B, T) have guaranteed 50ns max turn-on and turn-off times over the full operating temperature range. The lower grades (J,A,S) have guaranteed 75ns switching times over the full operating temperature range. - Single Supply Specifications:
The ADG201HS is fully specified for applications which require a single positive power supply in the + 10.8V to +16.5V range. - Low Leakage:
Leakage currents in the range of 100pA make these switches suitable for high precision circuits. The added feature of break-before-make allows for multiple outputs to be tied together for multiplexer applications while keeping leakage errors to a minimum.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG201HSBCHIPS | none available | ||
ADG201HSJNZ | 16 ld PDIP | ||
ADG201HSJPZ | 20 ld PLCC | ||
ADG201HSKNZ | 16 ld PDIP | ||
ADG201HSKPZ | 20 ld PLCC | ||
ADG201HSKRZ | 16 ld SOIC | ||
ADG201HSKRZ-REEL | 16 ld SOIC | ||
ADG201HSTCHIPS | none available |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG201HSBCHIPS | PRODUCTION | |
ADG201HSKNZ | PRODUCTION | |
ADG201HSTCHIPS | PRODUCTION | |
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
ADG201HSJNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
ADG201HSJNZ | PRODUCTION | |
ADG201HSKNZ | PRODUCTION | |
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
ADG201HSKRZ | PRODUCTION | |
ADG201HSKRZ-REEL | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG201HSKRZ | PRODUCTION | |
ADG201HSKRZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.