ADV611-ADV612
ObsoleteClosed Circuit TV Digital Video Codec
Overview
|
|
The ADV611 and ADV612 are a low cost, single chip, dedicated function, all digital CMOS VLSI devices capable of supporting visually loss-less to 7500:1 real-time compression and decompression of CCIR-601 digital video at very high image quality levels. The chips integrate glueless video and host interfaces with on-chip SRAM to permit low part count, system level implementations suitable for a broad range of applications. The ADV611 and ADV612 are 100% bitstream compatible with the ADV601.
Documentation
Data Sheet 1
Third Party Partner Program 1
Frequently Asked Question 1
Third Party Partner Program 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADV212 | NOT RECOMMENDED FOR NEW DESIGNS | Wavescale® JPEG 2000 Video Codec |
Latest Discussions
No discussions on ADV611-ADV612 yet. Have something to say?
Start a Discussion on EngineerZone®