MAXREFDES161

PRODUCTION

MAXREFDES161#: Frequency Synthesizer Shield

Viewing:

Overview

MAXREFDES161# is a high-performance frequency synthesizer capable of generating frequencies from 23.5MHz to 6GHz. The on-board level translators allow the board to be compatible with +3.3V and +5V microcontroller platforms. Moreover, the low-noise low dropout regulators (LDOs) provide clean power supplies for optimal performance. The board is designed specifically for the Arduino® form-factor pinout.

More info ›

MAXREFDES161
MAXREFDES161#: Frequency Synthesizer Shield
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed